
PYREX® 500 mL Squibb Glass Separatory Funnel, Glass Standard Taper Stopper and Standard Taper Stopcock
Product Number6400-500

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

These 500 mL PYREX® pear-shaped separatory funnels have glass No. 4 Standard Taper stopcocks and strong, hollow No. 27 Standard Taper glass stoppers. For replacement glass Standard Taper stoppers, see No. 7650; for stopcock plugs, see No. 7680; for retaining clips, see No. 7280.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 6400-500 |
Qty./Pk | 1 / Pk |
Qty./Cs | 4 / Cs |
Brand | PYREX® |
Body O.D. | 98 mm (approx.) |
Capacity | 500 mL |
Funnel Style | Squibb separatory |
Height With Stopper | 354 mm (approx.) |
Standard Taper Stopcock Plug No. | 4 |
Standard Taper Stopper No. | 27 |
Stopcock Style | Straight bore glass |
Stopper Style | Hollow glass |
Top Style | Standard Taper Stopper |
Specifications Documents
Compatible Accessories