Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 60 mL Squibb Glass Separatory Funnel with PTFE Valve and Threaded Screw Cap
Product Number6305-60
(This item will be discontinued when inventory reaches “0”)
Improved Squibb type separatory funnel provides an unbreakable, all PTFE, valve and drip tip and has a screw thread closure at the top. Supplied complete with PTFE valve assembly and screw cap with PTFE faced silicone liner.
For glass stopper only, see Cat. No. 7650. For poly stopper only, see Cat. No. 7624.
Added to Your Shopping Cart
Details
| Product Number | 6305-60 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | PYREX® |
| Body O.D. | 53 mm (approx.) |
| Capacity | 60 mL |
| Funnel Style | Squibb separatory |
| Stopper Style | No stopper |
| Top Style | Threaded |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.30422001
- Quality Certificate - Lot No.22314001
- Quality Certificate - Lot No.12614001
- Quality Certificate - Lot No.04414001
- Quality Certificate - Lot No.03513001
- Quality Certificate - Lot No.29712001
- Quality Certificate - Lot No.07412001
- Quality Certificate - Lot No.31411001
- Quality Certificate - Lot No.18810001
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.34206010
- Quality Certificate - Lot No.24907001
- Quality Certificate - Lot No.24608001