Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREXPLUS® Coated 125 mL Squibb Separatory Funnel, PTFE Product Standard Stopcock, Glass Standard Taper Stopper
Product Number66402-125
Features a PVC coating for longer product life and safety. Protective coating helps prevent glass from shattering and reduces spills. Autoclavable (121°C) and resistant to thermal shock. It features a PTFE stopcock (Cat. No. 7681-2) which reduces freezing problems and grease contamination.
For stopper only, see Cat. No. 7650-22.
Warning: Do not place over direct heat or flame. Do not heat above 121°C moist heat or 110°C dry heat.
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
| Product Number | 66402-125 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 4 / Cs |
| Brand | PYREX® |
| Body O.D. | 63 mm (approx.) |
| Capacity | 125 mL |
| Funnel Style | Squibb separatory |
| Height With Stopper | 280 mm (approx.) |
| PTFE Stopcock Plug No. | 2 |
| Standard Taper Stopper No. | 22 |
| Stopcock Style | Straight bore PTFE |
| Stopper Style | Hollow glass |
| Top Style | Standard Taper Stopper |
- Quality Certificate - Lot No.31425007
- Quality Certificate - Lot No.10225005
- Quality Certificate - Lot No.05925050
- Quality Certificate - Lot No.25024041
- Quality Certificate - Lot No.14624036
- Quality Certificate - Lot No.25223009
- Quality Certificate - Lot No.31122026
- Quality Certificate - Lot No.28722176
- Quality Certificate - Lot No.32719016
- Quality Certificate - Lot No.15519350
- Quality Certificate - Lot No.26818060
- Quality Certificate - Lot No.07616077
- Quality Certificate - Lot No.05616063
- Quality Certificate - Lot No.01816032
- Quality Certificate - Lot No.35114051
- Quality Certificate - Lot No.18314040
- Quality Certificate - Lot No.17814026
- Quality Certificate - Lot No.15014017
- Quality Certificate - Lot No.09114033
- Quality Certificate - Lot No.16113044
- Quality Certificate - Lot No.12613029
- Quality Certificate - Lot No.08413041
- Quality Certificate - Lot No.30412048
- Quality Certificate - Lot No.17212016
- Quality Certificate - Lot No.13612025
- Quality Certificate - Lot No.22311046
- Quality Certificate - Lot No.26610017
- Quality Certificate - Lot No.14110032
- Quality Certificate - Lot No.13809006
- Quality Certificate - Lot No.Generic