Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREXPLUS® Coated 250 mL Squibb Separatory Funnel, PTFE Product Standard Stopcock, Glass Standard Taper Stopper
Product Number66402-250

Learn More

Features a PVC coating for longer product life and safety. Protective coating helps prevent glass from shattering and reduces spills. Autoclavable (121°C) and resistant to thermal shock. It features a PTFE stopcock (Cat. No. 7681-4) which reduces freezing problems and grease contamination.
For stopper only, see Cat. No. 7650-22.
Warning: Do not place over direct heat or flame. Do not heat above 121°C moist heat or 110°C dry heat.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Product Number | 66402-250 |
Qty./Pk | 1 / Pk |
Qty./Cs | 4 / Cs |
Brand | PYREX® |
Body O.D. | 76 mm (approx.) |
Capacity | 250 mL |
Funnel Style | Squibb separatory |
Height With Stopper | 311 mm (approx.) |
PTFE Stopcock Plug No. | 4 |
Standard Taper Stopper No. | 22 |
Stopcock Style | Straight bore PTFE |
Stopper Style | Hollow glass |
Top Style | Standard Taper Stopper |
- Quality Certificate - Lot No.02324004
- Quality Certificate - Lot No.29423006
- Quality Certificate - Lot No.26523016
- Quality Certificate - Lot No.13717068
- Quality Certificate - Lot No.08217072
- Quality Certificate - Lot No.17415018
- Quality Certificate - Lot No.33014010
- Quality Certificate - Lot No.27314046
- Quality Certificate - Lot No.11414011
- Quality Certificate - Lot No.23313027
- Quality Certificate - Lot No.19213057
- Quality Certificate - Lot No.11613034
- Quality Certificate - Lot No.30512026
- Quality Certificate - Lot No.04612014
- Quality Certificate - Lot No.00412042
- Quality Certificate - Lot No.08811020
- Quality Certificate - Lot No.19410036
- Quality Certificate - Lot No.18810029
- Quality Certificate - Lot No.11410050
- Quality Certificate - Lot No.34309018
- Quality Certificate - Lot No.32909026
- Quality Certificate - Lot No.22309009
- Quality Certificate - Lot No.22209140
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.22107009
- Quality Certificate - Lot No.12345678
- Quality Certificate - Lot No.09106999