text.skipToContent text.skipToNavigation

PYREX® 75 mm Diameter Stemless Funnels

Product Number6240-75

E-mail

Molded construction with bottom ground flat; for use in the sugar industries. All have 6 mm opening.


Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


Server Error Page | Life Sciences Europe Business Site | Corning
text.skipToContent text.skipToNavigation

We're sorry that the page you requested cannot be displayed right now.

We're experiencing some technical difficulties with our site and are working to get it back up and running quickly.
Thank you for your patience while we resolve this issue. Please check back with us soon.

Reference token: e836d056-e9ec-4099-9264-95bf439ebd01

Details
Product Number   6240-75
Qty./Pk   12 / Pk  
Qty./Cs   48 / Cs  
Brand   PYREX®  
Funnel Style   Plain stemless  
Height   60 mm (approx.)  
Top I.D.   75 mm (approx.)  
Specifications Documents