Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 125 mL Squibb Glass Separatory Funnel, Glass Standard Taper Stopper, Rotaflo® Stopcock
Product Number6302-125

Features the Rotaflo stopcock and the strong, PYREX hollow stopper. A poly stopper is also included for your convenience. Stem O.D. is approximately 10 mm.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 6302-125 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | PYREX® |
Body O.D. | 60 mm (approx.) |
Capacity | 125 mL |
Funnel Style | Squibb separatory |
Height With Stopper | 301 mm (approx.) |
Rotaflo Plug No. | 3 |
Standard Taper Stopper No. | 22 |
Stem Outer Diameter | 10 mm (approx.) |
Stopcock Style | Rotaflo PTFE |
Stopper Style | Hollow glass |
Top Style | Standard Taper Stopper |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.08618123
- Quality Certificate - Lot No.00818079
- Quality Certificate - Lot No.05114001
- Quality Certificate - Lot No.10212001
- Quality Certificate - Lot No.13710001
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.33106069
- Quality Certificate - Lot No.15907019
- Quality Certificate - Lot No.09106999
- Quality Certificate - Lot No.03608001
- Quality Certificate - Lot No.01207046