
PYREX® 350 mL Buchner Funnels with 80 mm Diameter Coarse Porosity Fritted Disc
Product Number36060-350C

These 350 mL PYREX® Buchner funnels have a 80mm diameter coarse porosity fritted disc with a porosity range of 40 to 60 µm which is held toward the maximum pore diameter. The porosity for the pore diameter of the filter is determined in the same manner as specified in ASTM E-128 “Maximum Pore Diameter and Permeability of Rigid Porous Filters for Laboratory Use.” The disc should not be subjected to pressure differential in excess of 1 atmosphere. The top edge is beaded. Please check our Technical Information Listing on fritted ware, see Guide to Selecting and Using Fritted Glassware.
Added to Your Shopping Cart
Details
Product Number | 36060-350C |
Qty./Pk | 3 / Pk |
Qty./Cs | 3 / Cs |
Brand | PYREX® |
Capacity | 350 mL |
Disc Diameter | 8 mm (approx.) |
Funnel Style | Buchner |
Height | 180 mm (approx.) |
Length Above Disc | 75 mm (approx.) |
Porosity | Coarse |
Stem Length | 75 mm (approx.) |
Stem Outer Diameter | 20 mm (approx.) |
Specifications Documents