PYREX® 60 mL Buchner Funnels with 40 mm Diameter Medium Porosity Fritted Disc
Product Number36060-60M
These 60 mL PYREX® Buchner funnels have a 40mm diameter medium porosity fritted disc with a porosity range of 10 to 15 µm which is held toward the minimum pore diameter. The porosity for the pore diameter of the filter is determined in the same manner as specified in ASTM E-128 “Maximum Pore Diameter and Permeability of Rigid Porous Filters for Laboratory Use.” The disc should not be subjected to pressure differential in excess of 1 atmosphere. The top edge is beaded. Please check our Technical Information Listing on fritted ware, see Guide to Selecting and Using Fritted Glassware.
Added to Your Shopping Cart
Details
| Product Number | 36060-60M |
| Qty./Pk | 6 / Pk |
| Qty./Cs | 6 / Cs |
| Brand | PYREX® |
| Capacity | 60 mL |
| Disc Diameter | 4 mm (approx.) |
| Funnel Style | Buchner |
| Height | 160 mm (approx.) |
| Length Above Disc | 58 mm (approx.) |
| Porosity | Medium |
| Stem Length | 75 mm (approx.) |
| Stem Outer Diameter | 10 mm (approx.) |
Specifications Documents