text.skipToContent text.skipToNavigation

PYREX® 150 mL Buchner Funnels with 60 mm Diameter Coarse Porosity Fritted Disc

Product Number36060-150C

E-mail


These 150 mL PYREX® Buchner funnels have a 60mm diameter coarse porosity fritted disc with a porosity range of 40 to 60 µm which is held toward the maximum pore diameter. The porosity for the pore diameter of the filter is determined in the same manner as specified in ASTM E-128 “Maximum Pore Diameter and Permeability of Rigid Porous Filters for Laboratory Use.” The disc should not be subjected to pressure differential in excess of 1 atmosphere. The top edge is beaded. Please check our Technical Information Listing on fritted ware, see Guide to Selecting and Using Fritted Glassware.


$568.67 per case

Server Error Page | Life Sciences EU Other Business Site | Corning
text.skipToContent text.skipToNavigation

We're sorry that the page you requested cannot be displayed right now.

We're experiencing some technical difficulties with our site and are working to get it back up and running quickly.
Thank you for your patience while we resolve this issue. Please check back with us soon.

Reference token: 01a94aac-23e1-4b44-b29e-fcf3a3af9208

Details
Product Number   36060-150C
Qty./Pk   4 / Pk  
Qty./Cs   4 / Cs  
Brand   PYREX®  
Capacity   150 mL  
Disc Diameter   6 mm (approx.)  
Funnel Style   Buchner  
Height   154 mm (approx.)  
Length Above Disc   50 mm (approx.)  
Stem Length   75 mm (approx.)  
Stem Outer Diameter   15 mm (approx.)  
Specifications Documents