PYREX® 300 mL Graduated Funnel, 47 mm, for Assembly with Fritted Glass Support Base
Product Number33971-300
Disclaimer: This product is not intended to mitigate the presence of microorganisms on surfaces or in the environment, where such organisms can be deleterious to humans or the environment.
This 300 mL graduated funnel, 47mm is designed for assembly with the fritted glass support base, Cat. No. 33972-B.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 33971-300 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | PYREX® |
| Capacity | 300 mL |
| Height | 115 mm |
| Diameter | 75 mm (approx.) |
Specifications Documents