Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 125 mL Squibb Separatory Funnel, PTFE Product Standard Stopcock, Glass Standard Taper Stopper
Product Number6402-125

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

These 125 mL PYREX® pear-shaped glass separatory funnels have Polytetrafluorethylene (PTFE) No. 2 Product Standard stopcocks and strong, hollow No. 22 Standard Taper glass stoppers. The PTFE plug fits into the micro-finish barrel. The plug also reduces freezing problems and grease contamination. For replacement glass Standard Taper stoppers, see No. 7650; for PTFE stopcock assemblies, see No. 7681.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 6402-125 |
Qty./Pk | 1 / Pk |
Qty./Cs | 4 / Cs |
Brand | PYREX® |
Body O.D. | 63 mm (approx.) |
Capacity | 125 mL |
Funnel Style | Squibb separatory |
Height With Stopper | 280 mm (approx.) |
PTFE Stopcock Plug No. | 2 |
Standard Taper Stopper No. | 22 |
Stopcock Style | Straight bore PTFE |
Stopper Style | Hollow glass |
Top Style | Standard Taper Stopper |
Specifications Documents
Compatible Accessories
Available Certificates
- Quality Certificate - Lot No.33924005
- Quality Certificate - Lot No.21624002
- Quality Certificate - Lot No.16324025
- Quality Certificate - Lot No.08124007
- Quality Certificate - Lot No.01824016
- Quality Certificate - Lot No.33523045
- Quality Certificate - Lot No.23523224
- Quality Certificate - Lot No.19223041
- Quality Certificate - Lot No.12223047
- Quality Certificate - Lot No.10023064
- Quality Certificate - Lot No.08123023
- Quality Certificate - Lot No.02623733
- Quality Certificate - Lot No.33222035
- Quality Certificate - Lot No.21022001
- Quality Certificate - Lot No.13622040
- Quality Certificate - Lot No.10322028
- Quality Certificate - Lot No.32721072
- Quality Certificate - Lot No.27721080
- Quality Certificate - Lot No.19421029
- Quality Certificate - Lot No.14221003
- Quality Certificate - Lot No.08821031
- Quality Certificate - Lot No.33720037
- Quality Certificate - Lot No.29620036
- Quality Certificate - Lot No.25220088
- Quality Certificate - Lot No.07120022
- Quality Certificate - Lot No.01520047
- Quality Certificate - Lot No.33719055
- Quality Certificate - Lot No.27519099
- Quality Certificate - Lot No.22019088
- Quality Certificate - Lot No.17819042