Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 9 mL Motor-Driven Glass Pestle Tissue Grinder
Product Number7725-16
These motor-driven 9 mL capacity PYREX® tissue grinders (homogenizers) are used in preparing small samples for pathological and biochemical studies. The clearance between the ground tube and pestle is approximately 0.15mm. The parts are ground to a medium grind to insure adequate abrasive qualities, yet deliver a fine homogenous sample. -Caution: If used with a motor-driven device, the attachment must contain some form of friction release clutch to prevent damage to the apparatus from pieces of connective tissue or muscle. The user should wear a protective glove of sufficient thickness to prevent injury in the event of failure of the glass components.
Added to Your Shopping Cart
Details
Product Number | 7725-16 |
Qty./Pk | 1 / Pk |
Qty./Cs | 4 / Cs |
Brand | PYREX® |
Capacity | 9 mL (approx.) |
Sterile | No |
Top Style | Beaded rim |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.10125003
- Quality Certificate - Lot No.30419001
- Quality Certificate - Lot No.30319001
- Quality Certificate - Lot No.29217001
- Quality Certificate - Lot No.27915002
- Quality Certificate - Lot No.22415002
- Quality Certificate - Lot No.33611001
- Quality Certificate - Lot No.02811001
- Quality Certificate - Lot No.02711001
- Quality Certificate - Lot No.24310002
- Quality Certificate - Lot No.07710001
- Quality Certificate - Lot No.27909001
- Quality Certificate - Lot No.27309002
- Quality Certificate - Lot No.01309001
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.33307001
- Quality Certificate - Lot No.14507001
- Quality Certificate - Lot No.13607001
- Quality Certificate - Lot No.09106999
- Quality Certificate - Lot No.07208001