text.skipToContent text.skipToNavigation

PYREX® Potter-Elvehjem Tissue Grinder with PTFE Pestle

E-mail

Homogenization occurs as the sample and buffer are forced through the cylindrical portion of the mortar as the pestle is rotated downward. Mortar is unground and pestle contact surface is PTFE threaded onto a stainless steel shaft.



Caution: If used with a motor-driven device, the attachment must contain some form of friction release clutch to prevent damage to the apparatus. The user should wear a protective glove of sufficient thickness to prevent injury in the event of failure of the glass ­components.

Choose your specification

View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Unit Size
7725T-5X PYREX® 0.5 mL Potter-Elvehjem Tissue Grinder with PTFE Pestle   1 / Pk     1 / Cs     PYREX®   per case