Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 40 mL Ten Broeck Homogenizer with Pour Spout
Product Number7727-40

These 40 mL capacity PYREX® homogenizers are designed for use in hand grinding small samples for pathological or biochemical studies. The catch basin bulb has a 50mm outer diameter. The pestle takes a No. 3 rubber stopper. The mortar tubes and pestles are ground to be interchangeable. Clearance between the two parts is approximately 0.15mm. The medium grind provides the required abrasive action to deliver well homogenized samples. Made in accordance with Federal Specification NNN-T-360B. It may be used manually but is adaptable for use with a slow speed stirrer by means of a rubber stopper and a connecting rod. -Caution: If used with a motor-driven device, the attachment must contain some form of friction release clutch to prevent damage to the apparatus from pieces of connective tissue or muscle. The user should wear a protective glove of sufficient thickness to prevent injury in the event of failure of the glass components.
₹52,076.96 per case
Added to Your Shopping Cart
Details
Product Number | 7727-40 |
Qty./Pk | 1 / Pk |
Qty./Cs | 2 / Cs |
Brand | PYREX® |
Bulb O.D. | 50 mm (approx.) |
Capacity | 40 mL (approx.) |
Grinder Style | Ten Broeck |
Ground Zone Length | 130 mm (approx.) |
Length | 340 mm (approx.) |
Pestle Opening Stopper No. | 3 |
Sterile | No |
Top Style | Pourout |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.13822004
- Quality Certificate - Lot No.09020001
- Quality Certificate - Lot No.06420001
- Quality Certificate - Lot No.04920001
- Quality Certificate - Lot No.32619001
- Quality Certificate - Lot No.15619001
- Quality Certificate - Lot No.09419001
- Quality Certificate - Lot No.17818001
- Quality Certificate - Lot No.27717001
- Quality Certificate - Lot No.21917001
- Quality Certificate - Lot No.06716001
- Quality Certificate - Lot No.19815001
- Quality Certificate - Lot No.20314002
- Quality Certificate - Lot No.31213001
- Quality Certificate - Lot No.28413001
- Quality Certificate - Lot No.31412001
- Quality Certificate - Lot No.27712001
- Quality Certificate - Lot No.17812001
- Quality Certificate - Lot No.35411001
- Quality Certificate - Lot No.33411001
- Quality Certificate - Lot No.29811002
- Quality Certificate - Lot No.14511001
- Quality Certificate - Lot No.10111001
- Quality Certificate - Lot No.36210002
- Quality Certificate - Lot No.18910001
- Quality Certificate - Lot No.12610001
- Quality Certificate - Lot No.28609002
- Quality Certificate - Lot No.03009001
- Quality Certificate - Lot No.02709001
- Quality Certificate - Lot No.00309001