text.skipToContent text.skipToNavigation

PYREX® 222 mm Diameter Bell Jar with Top Knob and Ground Flange

Product Number6885-222

E-mail

(This is the suggested replacement for 6888-222



These 222mm diameter PYREX® bell jars are made from specially selected mold-blown blanks. The bottom flange has a finely ground finish to assure tight sealing with ground glass plates. The knob on top provides a convenient handle for lifting the jars. They are rated at 1-atmosphere of vacuum.

Warning: Do not use with heat or pressure applications.




Details
Product Number   6885-222
Qty./Pk   2 / Pk  
Qty./Cs   2 / Cs  
Brand   PYREX®  
Feature   Reusable  
Height   425 mm (approx.)  
I.D   213 mm (approx.)  
Jar Style   Bell  
O.D.   222 mm (approx.)  
Specifications Documents