Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 22.7L Bell Jar without Flange
Product Number6886-22L

These specially blown, sturdy, approximately 22.7L PYREX® round bottom bell jars have a fine ground finish at the open end. The jar is supplied without a bottom rim flange. The flat ground bearing surface has a contact area equal to the wall thickness at the open end of the jar. Warning: do not use with heat, pressure or vacuum applications.
Added to Your Shopping Cart
Details
Product Number | 6886-22L |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | PYREX® |
Capacity | 22.7 L (approx.) |
Feature | Reusable |
Height | 457 mm (approx.) |
I.D | 292 mm (approx.) |
Jar Style | Bell |
O.D. | 318 mm (approx.) |
Specifications Documents