These jars are made with recessed finger grips for convenience in handling. They are identical in size and shape to corresponding jars sizes of Cat. No. 6942. Open ends are finely ground. Do not use with heat, pressure, or vacuum applications.
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
These jars are made with recessed finger grips for convenience in handling. They are identical in size and shape to corresponding jars sizes of Cat. No. 6942. Open ends are finely ground. Do not use with heat, pressure, or vacuum applications.
Product Number | Product Name | Qty./Pk | Qty./Cs | Brand | Price | Unit Size | |
---|---|---|---|---|---|---|---|
6943-17L | PYREX® 17L Cylindrical Jar with Recessed Handles | 1 / Pk | 1 / Cs | PYREX® | N/A | per case | |
6943-27L | PYREX® 26.5L Cylindrical Jar with Recessed Handles | 1 / Pk | 1 / Cs | PYREX® | N/A | per case | |
6943-36L | PYREX® 36L Cylindrical Jar with Recessed Handles | 1 / Pk | 1 / Cs | PYREX® | $2,709.37 | per case |