Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 26.5L Cylindrical Jar, Plain
Product Number6942-27L
These 26.5L PYREX® jars are mold-blown with substantial walls for mechanical strength. The open end of these jars is ground flat. These jars can also be used as animal jars. Do not use with heat, pressure or vacuum applications.
$997.75 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | 6942-27L |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | PYREX® |
| Capacity | 26.5 L (approx.) |
| Feature | Reusable |
| Height | 457 mm (approx.) |
| Jar Style | Cylindrical |
| O.D. | 305 mm (approx.) |
| Top Style | Ground |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.05826001
- Quality Certificate - Lot No.34625001
- Quality Certificate - Lot No.31125001
- Quality Certificate - Lot No.15525001
- Quality Certificate - Lot No.26324001
- Quality Certificate - Lot No.23524001
- Quality Certificate - Lot No.34122001
- Quality Certificate - Lot No.27321001
- Quality Certificate - Lot No.20221001
- Quality Certificate - Lot No.08221001
- Quality Certificate - Lot No.25219001
- Quality Certificate - Lot No.13319001
- Quality Certificate - Lot No.06418001
- Quality Certificate - Lot No.16616001
- Quality Certificate - Lot No.05616001
- Quality Certificate - Lot No.02116001
- Quality Certificate - Lot No.31715001
- Quality Certificate - Lot No.11815005
- Quality Certificate - Lot No.11115005
- Quality Certificate - Lot No.10015004
- Quality Certificate - Lot No.11314002
- Quality Certificate - Lot No.08014001
- Quality Certificate - Lot No.19813004
- Quality Certificate - Lot No.13013001
- Quality Certificate - Lot No.08013020
- Quality Certificate - Lot No.05813002
- Quality Certificate - Lot No.03713001
- Quality Certificate - Lot No.00813001
- Quality Certificate - Lot No.31212006
- Quality Certificate - Lot No.24112005