Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 7.5L Cylindrical Jar, Plain
Product Number6942-7L
These 7.5L PYREX® jars are mold-blown with substantial walls for mechanical strength. The open end of these jars is ground flat. These jars can also be used as animal jars. Do not use with heat, pressure or vacuum applications.
Added to Your Shopping Cart
Details
| Product Number | 6942-7L |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 4 / Cs |
| Brand | PYREX® |
| Capacity | 7.5 L (approx.) |
| Feature | Reusable |
| Height | 254 mm (approx.) |
| Jar Style | Cylindrical |
| O.D. | 222 mm (approx.) |
| Top Style | Ground |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.25724001
- Quality Certificate - Lot No.07722001
- Quality Certificate - Lot No.05820001
- Quality Certificate - Lot No.03420001
- Quality Certificate - Lot No.02320001
- Quality Certificate - Lot No.25519001
- Quality Certificate - Lot No.16219001
- Quality Certificate - Lot No.23218001
- Quality Certificate - Lot No.03618001
- Quality Certificate - Lot No.35317001
- Quality Certificate - Lot No.01817001
- Quality Certificate - Lot No.26716001
- Quality Certificate - Lot No.16616001
- Quality Certificate - Lot No.08315003
- Quality Certificate - Lot No.04815002
- Quality Certificate - Lot No.01315001
- Quality Certificate - Lot No.25314002
- Quality Certificate - Lot No.14714002
- Quality Certificate - Lot No.06314001
- Quality Certificate - Lot No.14413001
- Quality Certificate - Lot No.13013001
- Quality Certificate - Lot No.03713001
- Quality Certificate - Lot No.31212006
- Quality Certificate - Lot No.24112005
- Quality Certificate - Lot No.11612003
- Quality Certificate - Lot No.32211002
- Quality Certificate - Lot No.29311002
- Quality Certificate - Lot No.19411001
- Quality Certificate - Lot No.16711002
- Quality Certificate - Lot No.30910003