Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 5 mL Reusable Glass Volumetric Pipets, Class A, Color-Coded, Colored Markings
Product Number7100-5

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

These 5 mL PYREX® volumetric pipets are manufactured to Class A capacity tolerances as indicated by ASTM E-969. The rugged construction, colored enamel graduations and markings provide a pipet which will give good life and service.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 7100-5 |
Qty./Pk | 12 / Pk |
Qty./Cs | 12 / Cs |
Brand | PYREX® |
Capacity | 5 mL |
Pipet Style | Volumetric |
Tip Shape | Round |
Feature | Reusable |
Tolerance | 0.01 mL |
Length | 385 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.13525005
- Quality Certificate - Lot No.10625065
- Quality Certificate - Lot No.03225002
- Quality Certificate - Lot No.03125032
- Quality Certificate - Lot No.30724010
- Quality Certificate - Lot No.30024020
- Quality Certificate - Lot No.20824012
- Quality Certificate - Lot No.12924390
- Quality Certificate - Lot No.06824004
- Quality Certificate - Lot No.01924021
- Quality Certificate - Lot No.33823033
- Quality Certificate - Lot No.18423027
- Quality Certificate - Lot No.15323050
- Quality Certificate - Lot No.06823002
- Quality Certificate - Lot No.03323043
- Quality Certificate - Lot No.33722014