PYREX® Kuderna-Danish Concentrator Apparatus with Hooks
Product Number2158-250
This complete 250 mL PYREX® Kuderna-Danish Concentrator apparatus consists of a 3-ball Snyder column with 24/40 Standard Taper joints (2158-3CO), a 250 mL flask with a 24/40 outer Standard Taper upper joint and 19/22 inner Standard Taper lower joint, and a 10 mL graduated tube with 19/22 outer Standard Taper joint. The tube graduations go from 0 to 2 mL in 0.1 mL increments and from 3 mL on in 1.0 mL increments. If further concentration is desired, select a 2-ball column (2158-2CO) and combine with the Kuderna-Danish tube of your choice. The apparatus is held together using glass hooks and two 1 1/4 inch stainless steel springs.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 2158-250 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | PYREX® |
| Capacity | 250 mL |
| Height | 594 mm (approx.) |
| Standard Taper Bottom Inner Joint | 24/40 |
| Standard Taper Bottom Joint | 19/22 |
| Standard Taper Top Joint | 24/40 |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.18826076
- Quality Certificate - Lot No.21025010
- Quality Certificate - Lot No.17725032
- Quality Certificate - Lot No.14125011
- Quality Certificate - Lot No.00725255
- Quality Certificate - Lot No.35224146
- Quality Certificate - Lot No.12923025
- Quality Certificate - Lot No.11823014
- Quality Certificate - Lot No.08321026
- Quality Certificate - Lot No.09320084
- Quality Certificate - Lot No.04920027
- Quality Certificate - Lot No.19719044
- Quality Certificate - Lot No.09418001
- Quality Certificate - Lot No.15817851
- Quality Certificate - Lot No.15717851
- Quality Certificate - Lot No.15617001
- Quality Certificate - Lot No.02616001
- Quality Certificate - Lot No.14314001
- Quality Certificate - Lot No.01011001
- Quality Certificate - Lot No.20010001
- Quality Certificate - Lot No.Generic