Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 10 mL Replacement Tube for Kuderna-Danish Apparatus
Product Number2157-10TO

(This item will be discontinued when inventory reaches “0”)
These PYREX® replacement 10 mL tubes fit the Kuderna Danish Apparatus and have an outer 19/22 Standard Taper joint. The tube graduations go from 0 to 2 mL in 0.1 mL increments and from 3 mL on in 1.0 mL increments.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 2157-10TO |
Qty./Pk | 1 / Pk |
Qty./Cs | 6 / Cs |
Brand | PYREX® |
Capacity | 10 mL |
Standard Taper Outer Joint | 19/22 |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.29522034
- Quality Certificate - Lot No.30519043
- Quality Certificate - Lot No.28219030
- Quality Certificate - Lot No.14819028
- Quality Certificate - Lot No.19218434
- Quality Certificate - Lot No.34815001
- Quality Certificate - Lot No.02815002
- Quality Certificate - Lot No.32213001
- Quality Certificate - Lot No.31012001
- Quality Certificate - Lot No.00912999
- Quality Certificate - Lot No.24009002
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.02507002