Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 500 mL Replacement Squibb Separatory Funnel WITHOUT Valve and Stopper
Product Number6406-500FO

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

(This item will be discontinued when inventory reaches “0”)
These 500 mL PYREX® economy Squibb separatory funnel replacements do not have a Polytetrafluorethylene (PTFE) valve assembly or polyethylene stopper. For replacement polyethylene Standard Taper stoppers, see No. 7624; for replacement PTFE locking stopcock assemblies, see No. 2116-LSO; for replacement tips, see No. 6406-GTO.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 6406-500FO |
Qty./Pk | 1 / Pk |
Qty./Cs | 4 / Cs |
Brand | PYREX® |
Capacity | 500 mL |
Funnel Style | Squibb separatory |
Standard Taper Stopper No. | 27 |
Stopcock Style | Replaceable PTFE assembly |
Stopper Style | No stopper |
Top Style | Standard Taper Stopper |
Specifications Documents
Compatible Accessories

PYREX® Standard Taper Stopper, HDPE Polyethylene, Improved Form
pyrexStopperHDPEPolyethyleneImprovedForm
N/A