text.skipToContent text.skipToNavigation

PYREX® 50 mL Class A Volumetric Flask Only

Product Number5640-50FO

E-mail
These PYREX® 50 mL volumetric flasks provide improved lab convenience, broad selection and precise volume measurement. The strength of these flasks has been increased appreciably through machine-blown bodies to which are sealed heavy-tubing necks tooled for No. 9 Standard Taper glass stoppers. Stoppers are supplied separately. The graduation line is sharp and permanent and large white block letters make the inscription easy to read. These Class A volumetric flasks have been manufactured to Class A tolerances as established by ASTM E- 694 for volumetric ware, ASTM E-542 for calibration of volumetric ware and ASTM E-288 for volumetric flasks.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


Details
Product Number   5640-50FO
Qty./Pk   1 / Pk  
Qty./Cs   1 / Cs  
Brand   PYREX®  
Capacity   50 mL  
Flask Shape   Flat bottom  
Top Style   Standard Taper Stopper  
Neck Style   Long  
Stopper Style   No stopper  
Accuracy Class   Class A  
Feature   Reusable  
Standard Taper Stopper No.   9  
Height   181 mm (approx.)  
O.D.   60 mm (approx.)  
Flask Style   Volumetric  
Flask Feature   Heavy duty  
Specifications Documents
Compatible Accessories
PYREX® Standard Taper Stopper, Hollow

PYREX® Standard Taper Stopper, Hollow

pyrexStopperHollow

From $0.00
PYREX® Standard Taper Stopper, Solid, Pennyhead

PYREX® Standard Taper Stopper, Solid, Pennyhead

pyrexStopperSolidPennyhead

From $0.00