Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 1 mL Reusable Serological Pipets, 0.01 mL Graduation Intervals, TD, Color-Coded, Colored Markings
Product Number7085-1C
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
These reusable 1 mL PYREX® serological pipets have smaller 0.01 mL graduation intervals than standard 1 mL pipets. They are color coded by size for easy identification and sorting. Colored graduations are enameled onto the glass. These (TD) pipets must be blown out to obtain total rated capacity. Reference: ASTM E-1044.
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 7085-1C |
Qty./Pk | 6 / Pk |
Qty./Cs | 12 / Cs |
Brand | PYREX® |
Capacity | 1 mL |
Pipet Style | Serological |
Tip Shape | Round |
Feature | Reusable |
Graduation Interval | 0.01 mL |
Tolerance | 0.02 mL |
Length | 350 mm (approx.) |
O.D. | 7 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.21924057
- Quality Certificate - Lot No.18324006
- Quality Certificate - Lot No.16424330
- Quality Certificate - Lot No.05324027
- Quality Certificate - Lot No.00424303
- Quality Certificate - Lot No.28523008
- Quality Certificate - Lot No.01923026
- Quality Certificate - Lot No.25022220
- Quality Certificate - Lot No.21422007
- Quality Certificate - Lot No.06022051
- Quality Certificate - Lot No.05922038
- Quality Certificate - Lot No.23721008
- Quality Certificate - Lot No.13721021
- Quality Certificate - Lot No.07621076
- Quality Certificate - Lot No.34220021
- Quality Certificate - Lot No.23820170
- Quality Certificate - Lot No.10420042
- Quality Certificate - Lot No.00820026
- Quality Certificate - Lot No.34119019
- Quality Certificate - Lot No.27719029
- Quality Certificate - Lot No.21219022
- Quality Certificate - Lot No.12719007
- Quality Certificate - Lot No.01619048
- Quality Certificate - Lot No.32018012
- Quality Certificate - Lot No.29718011