Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 10 mL Disposable Serological Pipets, TD, Bulk Pack, Non-Sterile, Unplugged
Product Number7079-10N
These disposable 10 mL PYREX® glass pipets are calibrated (TD) with blow-out and offer long, slender, tapered tips to make pipetting go faster and easier. All pipets have negative graduations and fire polished tips for burr-free, even flow rates. Nonsterile, unplugged and bulk packed. Reference: ASTM E-714.
Added to Your Shopping Cart
Details
| Product Number | 7079-10N |
| Qty./Pk | 120 / Pk |
| Qty./Cs | 720 / Cs |
| Brand | PYREX® |
| Capacity | 10 mL |
| Pipet Style | Serological |
| Tip Shape | Round |
| Feature | Disposable |
| Graduation Interval | 0.1 mL |
| Negative Graduation | 2 mL |
| Packaging | Bulk pack |
| Length | 290 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.06826648
- Quality Certificate - Lot No.29325648
- Quality Certificate - Lot No.20325648
- Quality Certificate - Lot No.14825648
- Quality Certificate - Lot No.11325648
- Quality Certificate - Lot No.08325648
- Quality Certificate - Lot No.07925648
- Quality Certificate - Lot No.04525648
- Quality Certificate - Lot No.04425648
- Quality Certificate - Lot No.22724648
- Quality Certificate - Lot No.20124648
- Quality Certificate - Lot No.17924648
- Quality Certificate - Lot No.15224648
- Quality Certificate - Lot No.11124648
- Quality Certificate - Lot No.10924648
- Quality Certificate - Lot No.34023648
- Quality Certificate - Lot No.24723648
- Quality Certificate - Lot No.17023648
- Quality Certificate - Lot No.04423648
- Quality Certificate - Lot No.03023648
- Quality Certificate - Lot No.02623648
- Quality Certificate - Lot No.02523648
- Quality Certificate - Lot No.24522648
- Quality Certificate - Lot No.23522648
- Quality Certificate - Lot No.18022648
- Quality Certificate - Lot No.17522648
- Quality Certificate - Lot No.02022648
- Quality Certificate - Lot No.34121648
- Quality Certificate - Lot No.10221648
- Quality Certificate - Lot No.09021999