Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 250 mL Solvent Still Head Distilling Apparatus, Standard Taper Joints
Product Number3575-250
(This item will be discontinued when inventory reaches “0”)
This 250 mL capacity PYREX® solvent still head is used for maintaining oxygen free solvents. Head has sufficient storage space to allow solvent removal by syringe or drainage through 2mm T-bore PTFE (Polytetrafluorethylene) stopcock. It has a 24/40 Standard Taper outer joint at top, 24/40 Standard Taper inner joint at bottom and 14/20 Standard Taper inner joint on drainage arm.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 3575-250 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | PYREX® |
| Capacity | 250 mL |
| Height | 245 mm (approx.) |
| Standard Taper Bottom Joint | 24/40 |
| Standard Taper Inner Joint | 14/20 (Side) |
| Standard Taper Stopcock Plug No. | 2 |
| Standard Taper Top Joint | 24/40 |
| Stopcock Style | Straight bore PTFE |
Specifications Documents