Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 500 mL Solvent Still Head Distilling Apparatus, Standard Taper Joints
Product Number3575-500

(This is the suggested replacement for 3575-250.)
This 500 mL capacity PYREX® solvent still head is used for maintaining oxygen free solvents. Head has sufficient storage space to allow solvent removal by syringe or drainage through 2mm T-bore PTFE (Polytetrafluorethylene) stopcock. It has a 24/40 Standard Taper outer joint at top, 24/40 Standard Taper inner joint at bottom and 14/20 Standard Taper inner joint on drainage arm.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 3575-500 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | PYREX® |
Capacity | 500 mL |
Height | 275 mm (approx.) |
Standard Taper Stopcock Plug No. | 2 |
Stopcock Style | Straight bore PTFE |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.06320229
- Quality Certificate - Lot No.34418806
- Quality Certificate - Lot No.17218478
- Quality Certificate - Lot No.05418308
- Quality Certificate - Lot No.16615001
- Quality Certificate - Lot No.19010801
- Quality Certificate - Lot No.19010001
- Quality Certificate - Lot No.03310001
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.06408001