Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 8 Bulb Allihn Condensers, Drip Tip, with 24/40 Standard Taper Outer and Inner Joints
Product Number2480-500

Learn More

These widely used 8 bulb PYREX® condensers have a greater surface area than the corresponding Liebig type and are suitable for use in vacuum distillations. They have an outer 24/40 Standard Taper joint at the top and an inner 24/40 Standard Taper joint at the bottom with a drip tip. The tubulations have an O.D. of approximately 10mm.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Product Number | 2480-500 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | PYREX® |
Condenser Style | Allihn |
Height | 650 mm (approx.) |
No. of Bulbs | 8 |
Standard Taper Bottom Joint | 24/40 |
Standard Taper Top Joint | 24/40 |
Tubulation O.D. | 10 mm (approx.) |
- Quality Certificate - Lot No.11625011
- Quality Certificate - Lot No.23922050
- Quality Certificate - Lot No.24621004
- Quality Certificate - Lot No.01620035
- Quality Certificate - Lot No.12419056
- Quality Certificate - Lot No.05219061
- Quality Certificate - Lot No.35318047
- Quality Certificate - Lot No.18818002
- Quality Certificate - Lot No.08018091
- Quality Certificate - Lot No.32617038
- Quality Certificate - Lot No.27617058
- Quality Certificate - Lot No.23517040
- Quality Certificate - Lot No.17317008
- Quality Certificate - Lot No.25016001
- Quality Certificate - Lot No.15416001
- Quality Certificate - Lot No.09716001
- Quality Certificate - Lot No.07715001
- Quality Certificate - Lot No.31514002
- Quality Certificate - Lot No.05914001
- Quality Certificate - Lot No.01014001
- Quality Certificate - Lot No.11213001
- Quality Certificate - Lot No.17712001
- Quality Certificate - Lot No.27211002
- Quality Certificate - Lot No.27011001
- Quality Certificate - Lot No.23111001
- Quality Certificate - Lot No.25810001
- Quality Certificate - Lot No.14010001
- Quality Certificate - Lot No.02110001
- Quality Certificate - Lot No.34309001
- Quality Certificate - Lot No.27509001