
PYREX® 300 mm Graham Condensers with Top and Bottom 24/40 Standard Taper Joints
Product Number2560-300

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

(This is the suggested replacement for 2560-200.)
These PYREX® Graham condensers have a high surface area per unit length of the 300mm long jacket with a 24/40 Standard Taper outer joint at the top and a 24/40 Standard Taper inner joint at the bottom with a drip tip. They are primarily used in vacuum distillations. Condenser tubulations are approximately 10mm O.D.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 2560-300 |
Qty./Pk | 1 / Pk |
Qty./Cs | 6 / Cs |
Brand | PYREX® |
Condenser Style | Graham |
Height | 450 mm (approx.) |
Standard Taper Bottom Joint | 24/40 |
Standard Taper Top Joint | 24/40 |
Tubulation O.D. | 10 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.21725001
- Quality Certificate - Lot No.09725008
- Quality Certificate - Lot No.01525007
- Quality Certificate - Lot No.20024005
- Quality Certificate - Lot No.10224028
- Quality Certificate - Lot No.01124003
- Quality Certificate - Lot No.25623256
- Quality Certificate - Lot No.22223029
- Quality Certificate - Lot No.11523007
- Quality Certificate - Lot No.06723015
- Quality Certificate - Lot No.04023035
- Quality Certificate - Lot No.32022079
- Quality Certificate - Lot No.18522016
- Quality Certificate - Lot No.12222011
- Quality Certificate - Lot No.09022049
- Quality Certificate - Lot No.29621039
- Quality Certificate - Lot No.24621047
- Quality Certificate - Lot No.11220049
- Quality Certificate - Lot No.03020028
- Quality Certificate - Lot No.12619025
- Quality Certificate - Lot No.10119020
- Quality Certificate - Lot No.06619010
- Quality Certificate - Lot No.05419018
- Quality Certificate - Lot No.09318053
- Quality Certificate - Lot No.24417084
- Quality Certificate - Lot No.22317034
- Quality Certificate - Lot No.19417059
- Quality Certificate - Lot No.14617006
- Quality Certificate - Lot No.08017054
- Quality Certificate - Lot No.02317016