Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 400 mm Graham Condensers with Top and Bottom 24/40 Standard Taper Joints
Product Number2560-400

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 2560-400 |
Qty./Pk | 1 / Pk |
Qty./Cs | 4 / Cs |
Brand | PYREX® |
Condenser Style | Graham |
Height | 550 mm (approx.) |
Standard Taper Bottom Joint | 24/40 |
Standard Taper Top Joint | 24/40 |
Tubulation O.D. | 10 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.24125038
- Quality Certificate - Lot No.10223095
- Quality Certificate - Lot No.05223007
- Quality Certificate - Lot No.09522050
- Quality Certificate - Lot No.03622027
- Quality Certificate - Lot No.35020066
- Quality Certificate - Lot No.02220074
- Quality Certificate - Lot No.06419074
- Quality Certificate - Lot No.32817023
- Quality Certificate - Lot No.19417038
- Quality Certificate - Lot No.17717038
- Quality Certificate - Lot No.07017021
- Quality Certificate - Lot No.04817001
- Quality Certificate - Lot No.14114001
- Quality Certificate - Lot No.27313001
- Quality Certificate - Lot No.23213003
- Quality Certificate - Lot No.23213001
- Quality Certificate - Lot No.21113001
- Quality Certificate - Lot No.10712001
- Quality Certificate - Lot No.09611002
- Quality Certificate - Lot No.09511001
- Quality Certificate - Lot No.32809002
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.20107002
- Quality Certificate - Lot No.20107001
- Quality Certificate - Lot No.15608001
- Quality Certificate - Lot No.12907001
- Quality Certificate - Lot No.09108999
- Quality Certificate - Lot No.07807001
- Quality Certificate - Lot No.07306002