text.skipToContent text.skipToNavigation

PYREX® Liebig Condensers, Drip Tip, Inner and Outer Standard Taper Joints

E-mail

A general purpose condenser that can be used for distillation and extraction. Suitable for use in vacuum distillations. With the outer joint at the top and the inner joint at the bottom with a drip tip. The tubulation O.D. is approximately 10 mm.

Choose your specification

View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Unit Size
2400-300 PYREX® 300 mm Liebig Condensers, Drip Tip, with 24/40 Standard Taper Outer and Inner Joints   1 / Pk     4 / Cs     PYREX®   per case