Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 300 mm Liebig Condensers, Drip Tip, with 24/40 Standard Taper Outer and Inner Joints
Product Number2400-300

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

(This is the suggested replacement for 2400-500.)
These PYREX® Liebig condensers have a 300mm long condenser jacket with a 24/40 Standard Taper outer joint at the top and a 24/40 Standard Taper inner joint at the bottom with a drip tip. They are general purpose condensers that are suitable for use in vacuum distillations. Condenser tubulations are approximately 10mm O.D.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 2400-300 |
Qty./Pk | 1 / Pk |
Qty./Cs | 4 / Cs |
Brand | PYREX® |
Condenser Style | Liebig |
Height | 450 mm (approx.) |
Standard Taper Bottom Joint | 24/40 |
Standard Taper Top Joint | 24/40 |
Tubulation O.D. | 10 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.21725026
- Quality Certificate - Lot No.12225003
- Quality Certificate - Lot No.12025030
- Quality Certificate - Lot No.01025011
- Quality Certificate - Lot No.35324038
- Quality Certificate - Lot No.28424020
- Quality Certificate - Lot No.10924004
- Quality Certificate - Lot No.29123056
- Quality Certificate - Lot No.25623257
- Quality Certificate - Lot No.22223006
- Quality Certificate - Lot No.15923010
- Quality Certificate - Lot No.13523020
- Quality Certificate - Lot No.11123033
- Quality Certificate - Lot No.31222077
- Quality Certificate - Lot No.20922056
- Quality Certificate - Lot No.10822046
- Quality Certificate - Lot No.33421042
- Quality Certificate - Lot No.27321015
- Quality Certificate - Lot No.14821040
- Quality Certificate - Lot No.06620033
- Quality Certificate - Lot No.04120040
- Quality Certificate - Lot No.00920097
- Quality Certificate - Lot No.34619042
- Quality Certificate - Lot No.31619037
- Quality Certificate - Lot No.26119054
- Quality Certificate - Lot No.20419010
- Quality Certificate - Lot No.15619002
- Quality Certificate - Lot No.15119065
- Quality Certificate - Lot No.06319040
- Quality Certificate - Lot No.03819069