PYREX® West Condensers, Drip Tip, with 19/22 Standard Taper Outer and Inner Joints
Product Number2705-19
(This is the suggested replacement for 2700-200.)
These PYREX® West condensers are designed with a 190mm long jacket that has a 19/22 Standard Taper top joint. The bottom has 19/22 Standard Taper inner joint with a drip tip. The tubulations are on the same side to reduce breakage. The tubulation O.D. is approximately 10mm. This condenser is a replacement part for organic chemistry kit No. 6949E.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 2705-19 |
| Qty./Pk | 2 / Pk |
| Qty./Cs | 4 / Cs |
| Brand | PYREX® |
| Condenser Style | West |
| Height | 283 mm (approx.) |
| Standard Taper Bottom Joint | 19/22 |
| Standard Taper Top Joint | 19/22 |
| Tubulation O.D. | 10 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.19526031
- Quality Certificate - Lot No.15626047
- Quality Certificate - Lot No.21825018
- Quality Certificate - Lot No.08625014
- Quality Certificate - Lot No.20524043
- Quality Certificate - Lot No.15624053
- Quality Certificate - Lot No.31823015
- Quality Certificate - Lot No.25523028
- Quality Certificate - Lot No.24023029
- Quality Certificate - Lot No.13523003
- Quality Certificate - Lot No.18622038
- Quality Certificate - Lot No.15222203
- Quality Certificate - Lot No.14422007
- Quality Certificate - Lot No.00322069
- Quality Certificate - Lot No.32621039
- Quality Certificate - Lot No.29221052
- Quality Certificate - Lot No.12621048
- Quality Certificate - Lot No.12620145
- Quality Certificate - Lot No.08420020
- Quality Certificate - Lot No.28919040
- Quality Certificate - Lot No.22419051
- Quality Certificate - Lot No.22917074
- Quality Certificate - Lot No.17417013
- Quality Certificate - Lot No.07317073
- Quality Certificate - Lot No.21916004
- Quality Certificate - Lot No.20416064
- Quality Certificate - Lot No.14516058
- Quality Certificate - Lot No.00716012
- Quality Certificate - Lot No.31615002
- Quality Certificate - Lot No.28915052