Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® Replacement Cover for 500-1000 mL Reaction Kettles
Product Number6947-500CO
These replacement PYREX® kettle covers fit 500 mL to 1L 6947 resin reaction kettles. They have openings to accommodate three 24/40 Standard Taper joints and one 34/45 Standard Taper joint. Interchangeable Standard Taper joints allow quick assembly with condensers, stirrers and funnels. Cover flanges are finely ground for a tight seal.
Added to Your Shopping Cart
Details
Product Number | 6947-500CO |
Qty./Pk | 1 / Pk |
Qty./Cs | 2 / Cs |
Brand | PYREX® |
Feature | Reusable |
Flask Style | Reaction |
Height | 55 mm (approx.) |
O.D. | 137 mm (approx.) |
Stopper Style | No stopper |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.34921001
- Quality Certificate - Lot No.30319001
- Quality Certificate - Lot No.12719001
- Quality Certificate - Lot No.08519001
- Quality Certificate - Lot No.29418001
- Quality Certificate - Lot No.22017001
- Quality Certificate - Lot No.19317001
- Quality Certificate - Lot No.12417001
- Quality Certificate - Lot No.31216001
- Quality Certificate - Lot No.06316001
- Quality Certificate - Lot No.02116001
- Quality Certificate - Lot No.01315001
- Quality Certificate - Lot No.26214002
- Quality Certificate - Lot No.05714001
- Quality Certificate - Lot No.08013020
- Quality Certificate - Lot No.00813001
- Quality Certificate - Lot No.32211002
- Quality Certificate - Lot No.19411001
- Quality Certificate - Lot No.34410004
- Quality Certificate - Lot No.09810001
- Quality Certificate - Lot No.25709001
- Quality Certificate - Lot No.15309001
- Quality Certificate - Lot No.07109001
- Quality Certificate - Lot No.02109001
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.28506006
- Quality Certificate - Lot No.26906014
- Quality Certificate - Lot No.25307001
- Quality Certificate - Lot No.20507001
- Quality Certificate - Lot No.13707001