Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 4L Replacement Resin Reaction Kettle Bottom
Product Number6947-4LBO
This is a 4L PYREX® replacement kettle bottom for No. 6947 resin reaction kettles. For replacement covers, see No. 6947-2LCO.
Added to Your Shopping Cart
Details
| Product Number | 6947-4LBO |
| Qty./Pk | 4 / Pk |
| Qty./Cs | 4 / Cs |
| Brand | PYREX® |
| Capacity | 4000 mL |
| Feature | Reusable |
| Flask Style | Reaction |
| Height | 340 mm (approx.) |
| O.D. | 140 mm (approx.) |
| Stopper Style | No stopper |
| Top Style | Ground |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.02722001
- Quality Certificate - Lot No.05120001
- Quality Certificate - Lot No.02720001
- Quality Certificate - Lot No.16519001
- Quality Certificate - Lot No.31317001
- Quality Certificate - Lot No.28117001
- Quality Certificate - Lot No.19716001
- Quality Certificate - Lot No.11916005
- Quality Certificate - Lot No.13515005
- Quality Certificate - Lot No.02814001
- Quality Certificate - Lot No.19813004
- Quality Certificate - Lot No.03713001
- Quality Certificate - Lot No.25211001
- Quality Certificate - Lot No.29110002
- Quality Certificate - Lot No.19310001
- Quality Certificate - Lot No.13810024
- Quality Certificate - Lot No.04710001
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.27407001
- Quality Certificate - Lot No.14207009
- Quality Certificate - Lot No.09106999
- Quality Certificate - Lot No.03607003