Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 100 mL Rotary Evaporator Trap with 19/22 Standard Taper Inner and 24/40 Outer Joints
Product Number4000-10019

(This item will be discontinued when inventory reaches “0”)
These 100 mL PYREX® traps are used in rotary evaporators. They have a round body with upper and lower stems. The lower stem has a 19/22 Standard Taper inner joint at the bottom and extends upward inside the body. The closed top of this stem has two side openings. The upper stem has a 24/40 Standard Taper outer joint.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 4000-10019 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | PYREX® |
Capacity | 100 mL |
Length | 162 mm (approx.) |
O.D. | 62 mm (approx.) |
Standard Taper Bottom Inner Joint | 19/22 |
Standard Taper Top Outer Joint | 24/40 |
Specifications Documents