Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 32 mm Diameter Vacuum Traps, Separable, 34/45 Standard Taper Inner and Outer Joints
Product Number7729-32

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

These 32mm O.D. PYREX® vacuum traps have a full length outer 34/45 Standard Taper joint on the outer tube and an inner 34/45 Standard Taper joint on the inner tube. The top and side tubulations and the 75mm long center tube have 13mm O.D.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 7729-32 |
Qty./Pk | 1 / Pk |
Qty./Cs | 4 / Cs |
Brand | PYREX® |
Adapter Style | Vacuum |
Standard Taper Inner and Outer Joint | 34/45 |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.15520038
- Quality Certificate - Lot No.11519007
- Quality Certificate - Lot No.07319022
- Quality Certificate - Lot No.22618001
- Quality Certificate - Lot No.29916036
- Quality Certificate - Lot No.18215027
- Quality Certificate - Lot No.35414002
- Quality Certificate - Lot No.21814060
- Quality Certificate - Lot No.15314024
- Quality Certificate - Lot No.08414016
- Quality Certificate - Lot No.03212083
- Quality Certificate - Lot No.11011032
- Quality Certificate - Lot No.09910157
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.26306009
- Quality Certificate - Lot No.09106999