PYREX® 48 mm Diameter Vacuum Traps, Separable, 50/50 Standard Taper Inner and Outer Joints
Product Number7729-48
These 48mm O.D. PYREX® vacuum traps have a full length outer 50/50 Standard Taper joint on the outer tube and an inner 50/50 Standard Taper joint on the inner tube. The top and side tubulations and the 75mm long center tube have 20mm O.D.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 7729-48 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | PYREX® |
| Adapter Style | Vacuum |
| Standard Taper Inner and Outer Joint | 50/50 |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.20819019
- Quality Certificate - Lot No.23417024
- Quality Certificate - Lot No.04817031
- Quality Certificate - Lot No.28214009
- Quality Certificate - Lot No.27014001
- Quality Certificate - Lot No.11214042
- Quality Certificate - Lot No.24812046
- Quality Certificate - Lot No.29011057
- Quality Certificate - Lot No.24610450
- Quality Certificate - Lot No.12710032
- Quality Certificate - Lot No.06910108
- Quality Certificate - Lot No.33809145
- Quality Certificate - Lot No.10609040
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.26306009
- Quality Certificate - Lot No.09107999
- Quality Certificate - Lot No.09106999
- Quality Certificate - Lot No.08106999