text.skipToContent text.skipToNavigation

PYREX® Vacuum Traps, Separable, Inner and Outer Standard Taper Joints

E-mail

With a full length outer joint on the outer tube and an inner joint on the inner tube. The top and side tubulations are the same O.D. as the center tube and have a length of 75 mm.

Choose your specification

View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
7729-28 PYREX® 28 mm Diameter Vacuum Traps, Separable, 29/42 Standard Taper Inner and Outer Joints   1 / Pk     4 / Cs     PYREX®   N/A per case