Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 0-3 mm Plain Bore Rotaflo® Two-Way 90° Angle Stopcock
Product Number7473-3
These high performance Rotaflo® 90° angle stopcocks can be adjusted from a 0 to 3mm bore opening and have 8mm O. D. sidearms. They are designed so that only chemically resistant Polytetrafluoroethylene (PTFE) and PYREX® borosilicate glass are in contact with liquids and gases. The Rotaflo® stopcock design permits fine flow adjustment. Lubrication is not required and assembly is fast because there are no O-rings, washers or nuts. The seal is visible when open or closed.
Added to Your Shopping Cart
Details
| Product Number | 7473-3 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | PYREX® |
| Bore | 0-3 mm (approx.) |
| Length | 155 mm (approx.) |
| Sidearm Length | 102 mm (approx.) |
| Sidearm O.D. | 8 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.22425001
- Quality Certificate - Lot No.34023001
- Quality Certificate - Lot No.31122001
- Quality Certificate - Lot No.29122001
- Quality Certificate - Lot No.03119001
- Quality Certificate - Lot No.28918001
- Quality Certificate - Lot No.18618001
- Quality Certificate - Lot No.01818001
- Quality Certificate - Lot No.08717999
- Quality Certificate - Lot No.06517999
- Quality Certificate - Lot No.10515999
- Quality Certificate - Lot No.19614999
- Quality Certificate - Lot No.01212999
- Quality Certificate - Lot No.08911999
- Quality Certificate - Lot No.04111999
- Quality Certificate - Lot No.02711999
- Quality Certificate - Lot No.11809999
- Quality Certificate - Lot No.08209999
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.32808999
- Quality Certificate - Lot No.29107004
- Quality Certificate - Lot No.21108001
- Quality Certificate - Lot No.12908999
- Quality Certificate - Lot No.12808999
- Quality Certificate - Lot No.10200999
- Quality Certificate - Lot No.09106999
- Quality Certificate - Lot No.00000000