
PYREX® 0-6 mm Plain Bore Rotaflo® Two-Way 90° Angle Stopcock
Product Number7473-6

These high performance Rotaflo® 90° angle stopcocks can be adjusted from a 0 to 6mm bore opening and have 10mm O. D. sidearms. They are designed so that only chemically resistant Polytetrafluoroethylene (PTFE) and PYREX® borosilicate glass are in contact with liquids and gases. The Rotaflo® stopcock design permits fine flow adjustment. Lubrication is not required and assembly is fast because there are no O-rings, washers or nuts. The seal is visible when open or closed.
Added to Your Shopping Cart
Details
Product Number | 7473-6 |
数量/包 | 1 /包 |
数量/箱 | 1 /箱 |
品牌 | PYREX® |
孔径 | 0-6 mm (approx.) |
长度 | 160 mm (近似值) |
侧臂长度 | 102 mm (近似值) |
侧臂外径 | 10 mm (近似值) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.19517001
- Quality Certificate - Lot No.17017001
- Quality Certificate - Lot No.11517999
- Quality Certificate - Lot No.08817999
- Quality Certificate - Lot No.05516999
- Quality Certificate - Lot No.12615999
- Quality Certificate - Lot No.05415999
- Quality Certificate - Lot No.19614999
- Quality Certificate - Lot No.30113999
- Quality Certificate - Lot No.27313999
- Quality Certificate - Lot No.17813999
- Quality Certificate - Lot No.12013999
- Quality Certificate - Lot No.01413999
- Quality Certificate - Lot No.31812999
- Quality Certificate - Lot No.01212999
- Quality Certificate - Lot No.33611999
- Quality Certificate - Lot No.23710999
- Quality Certificate - Lot No.13110999
- Quality Certificate - Lot No.11809999
- Quality Certificate - Lot No.01909014
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.26306009
- Quality Certificate - Lot No.12808999
- Quality Certificate - Lot No.07400999