Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Replacement PTFE Product Standard 4 mm Straight Bore Stopcock Plug Assembly
Product Number7681-4
These are replacement Polytetrafluorethylene (PTFE) Product Standard stopcock plug assemblies with 4mm diameter bores for No. 7282 PYREX® straight bore PTFE stopcocks. For more information on PTFE stopcocks, please check the Care of Corning PYREX® PTFE Stopcocks under Resource Library.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 7681-4 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | PYREX® |
| Stopcock Style | Straight bore PTFE |
| Plug Bore | 4 mm (approx.) |
| O-ring Size | B |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.32925003
- Quality Certificate - Lot No.14625148
- Quality Certificate - Lot No.11125078
- Quality Certificate - Lot No.21524030
- Quality Certificate - Lot No.18424018
- Quality Certificate - Lot No.16424008
- Quality Certificate - Lot No.12424041
- Quality Certificate - Lot No.04524018
- Quality Certificate - Lot No.00324043
- Quality Certificate - Lot No.27623004
- Quality Certificate - Lot No.26423039
- Quality Certificate - Lot No.23423008
- Quality Certificate - Lot No.03323045
- Quality Certificate - Lot No.02423025
- Quality Certificate - Lot No.33522051
- Quality Certificate - Lot No.25522065
- Quality Certificate - Lot No.33721001
- Quality Certificate - Lot No.30721031
- Quality Certificate - Lot No.13821029
- Quality Certificate - Lot No.13320022
- Quality Certificate - Lot No.06620076
- Quality Certificate - Lot No.02720003
- Quality Certificate - Lot No.06019067
- Quality Certificate - Lot No.03219095
- Quality Certificate - Lot No.00419026
- Quality Certificate - Lot No.33918096
- Quality Certificate - Lot No.29718201
- Quality Certificate - Lot No.23618013
- Quality Certificate - Lot No.15618045
- Quality Certificate - Lot No.13518001