Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® Hollow Combination 29/35 Standard Taper Joint and Reagent Bottle Stoppers
Product Number7575-29
These hollow PYREX® 29/35 Standard Taper joint and bottle stoppers are closed at the bottom. They are interchangeable with standard taper joints and bottle stoppers of the same size. These hollow stoppers are light in weight, yet very strong to reduce chipping and breakage, thus minimizing replacement costs. A barrel-shaped head means it is easy to clean and even easier to rotate in or out. Grooves in the sides help prevent slippage. The flat top allows the stopper to stand on its head, which frees the user's hand and minimizes potential contamination.
Support your laboratory's sustainability objectives with selected Corning EcoChoice™ products. Look for the EcoChoice leaf to identify products with specified environmental attributes such as recycled content, use of renewable energy, process intensification, or source reduction.
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 7575-29 |
| Qty./Pk | 6 / Pk |
| Qty./Cs | 6 / Cs |
| Brand | PYREX® |
| Length of Ground Zone | 35 mm (approx.) |
| Stopper Style | Hollow glass |
| Height Above Ground Joint | 41 mm (approx.) |
| Height | 71 mm (approx.) |
Specifications Documents