Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® No. 32 Polyethylene Standard Taper Stoppers
Product Number7624-32

These blue and white No. 32 PYREX® stoppers are made from linear high-density polyethylene and have closed bottoms to conform to Standard Taper stopper dimensions. The three rings on the plug provide an efficient seal. This improved design fully protects the neck in the event of accidental tipping. These stoppers may be used in place of the conventional glass Standard Taper flask stoppers.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 7624-32 |
Qty./Pk | 6 / Pk |
Qty./Cs | 6 / Cs |
Brand | PYREX® |
Stopper Style | HDPE |
Standard Taper Stopper No. | 32 |
Specifications Documents