PYREX® No. 19 PTFE Standard Taper Keyhole Stoppers, Color-Coded
Product Number7630-19
            
                         These chemically resistant No. 19 PYREX® keyhole stoppers are made from polytetrafluoroethylene (PTFE) and conform to Standard Taper stopper dimensions. The color-coded keys make sorting and selecting the correct size much faster and easier. These stoppers may be used in place of conventional glass Standard Taper flask stoppers.
                         
                    
                    
								Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
							Learn More
						One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
	Added to Your Shopping Cart
  
   Details
| Product Number | 7630-19 | 
| Qty./Pk | 2 / Pk | 
| Qty./Cs | 6 / Cs | 
| Brand | PYREX® | 
| Standard Taper Stopcock No. | 19 | 
| Length of Ground Zone | 0.7 in. (approx.) | 
| Color | Green | 
| Stopper Style | PTFE | 
| Standard Taper Stopper No. | 19 | 
| Height Above Ground Joint | 0.47 in. (approx.) | 
| Height | 1.35 in. (approx.) | 
Specifications Documents
      
      
	Available Certificates
- Quality Certificate - Lot No.09725014
 - Quality Certificate - Lot No.03525011
 - Quality Certificate - Lot No.33424015
 - Quality Certificate - Lot No.30424130
 - Quality Certificate - Lot No.23224039
 - Quality Certificate - Lot No.13424041
 - Quality Certificate - Lot No.03824004
 - Quality Certificate - Lot No.32523002
 - Quality Certificate - Lot No.24123024
 - Quality Certificate - Lot No.25721026
 - Quality Certificate - Lot No.13320020
 - Quality Certificate - Lot No.12819077
 - Quality Certificate - Lot No.08119004
 - Quality Certificate - Lot No.05419037
 - Quality Certificate - Lot No.01819048
 - Quality Certificate - Lot No.17418006
 - Quality Certificate - Lot No.31517007
 - Quality Certificate - Lot No.27617020
 - Quality Certificate - Lot No.25717002
 - Quality Certificate - Lot No.22017006
 - Quality Certificate - Lot No.18417057
 - Quality Certificate - Lot No.15017069
 - Quality Certificate - Lot No.11617015
 - Quality Certificate - Lot No.06517073
 - Quality Certificate - Lot No.05617015
 - Quality Certificate - Lot No.01317014
 - Quality Certificate - Lot No.30716004
 - Quality Certificate - Lot No.27816057
 - Quality Certificate - Lot No.25216054
 - Quality Certificate - Lot No.22116021