Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® No. 9 PTFE Standard Taper Keyhole Stoppers, Color-Coded
Product Number7630-9

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

These chemically resistant No. 9 PYREX® keyhole stoppers are made from polytetrafluoroethylene (PTFE) and conform to Standard Taper stopper dimensions. The color-coded keys make sorting and selecting the correct size much faster and easier. These stoppers may be used in place of conventional glass Standard Taper flask stoppers.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 7630-9 |
Qty./Pk | 2 / Pk |
Qty./Cs | 6 / Cs |
Brand | PYREX® |
Standard Taper Stopcock No. | 9 |
Length of Ground Zone | 0.58 in. (approx.) |
Color | Black |
Stopper Style | PTFE |
Standard Taper Stopper No. | 9 |
Height Above Ground Joint | 0.45 in. (approx.) |
Height | 1.15 in. (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.33223001
- Quality Certificate - Lot No.17723009
- Quality Certificate - Lot No.03223209
- Quality Certificate - Lot No.02423026
- Quality Certificate - Lot No.27822032
- Quality Certificate - Lot No.17122034
- Quality Certificate - Lot No.26421021
- Quality Certificate - Lot No.06321030
- Quality Certificate - Lot No.32420035
- Quality Certificate - Lot No.12620067
- Quality Certificate - Lot No.10420016
- Quality Certificate - Lot No.06220005
- Quality Certificate - Lot No.00620075
- Quality Certificate - Lot No.19217040
- Quality Certificate - Lot No.22316033
- Quality Certificate - Lot No.13816058
- Quality Certificate - Lot No.10516018
- Quality Certificate - Lot No.07616089
- Quality Certificate - Lot No.05416009
- Quality Certificate - Lot No.32115052
- Quality Certificate - Lot No.09214027
- Quality Certificate - Lot No.25513007
- Quality Certificate - Lot No.22613022
- Quality Certificate - Lot No.20113009
- Quality Certificate - Lot No.15413065
- Quality Certificate - Lot No.13513100
- Quality Certificate - Lot No.00913051
- Quality Certificate - Lot No.19112074
- Quality Certificate - Lot No.09512002
- Quality Certificate - Lot No.28411058