Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® No. 27 Solid Glass Pennyhead Standard Taper Stoppers
Product Number7661-27

(This is the suggested replacement for 7660-17)
Added to Your Shopping Cart
Details
Product Number | 7661-27 |
Qty./Pk | 6 / Pk |
Qty./Cs | 6 / Cs |
Brand | PYREX® |
Length of Ground Zone | 21.5 mm (approx.) |
Stopper Style | Pennyhead glass |
Standard Taper Stopper No. | 27 |
Height Above Ground Joint | 37 mm (approx.) |
Specifications Documents