Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 16x150 mm Disposable Round Bottom Threaded Culture Tubes, Without Marking Spot or Caps, Bulk Pack
Product Number99449-16XX
(This item will be discontinued when inventory reaches “0”)
These disposable 16x150mm PYREX® culture tubes have a round bottom, GPI 15-415 threads and come without a marking spot. They are designed for both tissue culture and general bacteriological work. These tubes hold approximately 19 mL, are made from borosilicate glass, bulk-packed and are sold without caps. For disposable phenolic caps, see No. 99999.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 99449-16XX |
| Qty./Pk | 250 / Pk |
| Qty./Cs | 1000 / Cs |
| Brand | PYREX® |
| Tube Style | Culture |
| Bottom Style | Round |
| Top Style | Threaded |
| Cap Style | No cap |
| Thread Finish | 15 |
| Graduations | No |
| Capacity | 19 mL (approx.) |
| Feature | Disposable |
| Sterile | No |
| O.D. | 16 mm (approx.) |
| Height | 150 mm (approx.) |
| Neck O.D. | 15 mm (approx.) |
Specifications Documents
Compatible Accessories
Available Certificates
- Quality Certificate - Lot No.27124045
- Quality Certificate - Lot No.20724049
- Quality Certificate - Lot No.15524063
- Quality Certificate - Lot No.29223012
- Quality Certificate - Lot No.23523282
- Quality Certificate - Lot No.12423038
- Quality Certificate - Lot No.07523019
- Quality Certificate - Lot No.00623049
- Quality Certificate - Lot No.29922060
- Quality Certificate - Lot No.24322016
- Quality Certificate - Lot No.13722152
- Quality Certificate - Lot No.07722026
- Quality Certificate - Lot No.03522038
- Quality Certificate - Lot No.34821035
- Quality Certificate - Lot No.28821056
- Quality Certificate - Lot No.22221072
- Quality Certificate - Lot No.27520035
- Quality Certificate - Lot No.14820015
- Quality Certificate - Lot No.05620078
- Quality Certificate - Lot No.32419077
- Quality Certificate - Lot No.09419058
- Quality Certificate - Lot No.34018074
- Quality Certificate - Lot No.33318066
- Quality Certificate - Lot No.24918032
- Quality Certificate - Lot No.21318083
- Quality Certificate - Lot No.18318011
- Quality Certificate - Lot No.13618026
- Quality Certificate - Lot No.10718146
- Quality Certificate - Lot No.08518014
- Quality Certificate - Lot No.00818063