Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 14x100 mm Heavy Wall Rimless Ignition Tube
Product Number9860-14
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
(This item will be discontinued when inventory reaches “0”)
These 14x100mm PYREX® ignition tubes are made from No. 7740 glass and are satisfactory for most applications encountered in school work where temperatures above 600°C are not required. These rimless tubes perform well when continually used at temperatures up to 500°C, or for short periods to 600°C.
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 9860-14 |
Qty./Pk | 72 / Pk |
Qty./Cs | 288 / Cs |
Brand | PYREX® |
Tube Style | Ignition |
Top Style | Plain |
Cap Style | No cap |
Graduations | No |
Capacity | 8 mL (approx.) |
Feature | Reusable |
Sterile | No |
O.D. | 14 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.10324066
- Quality Certificate - Lot No.31521048
- Quality Certificate - Lot No.27321022
- Quality Certificate - Lot No.07020102
- Quality Certificate - Lot No.04320087
- Quality Certificate - Lot No.11719005
- Quality Certificate - Lot No.03219043
- Quality Certificate - Lot No.28418051
- Quality Certificate - Lot No.15918055
- Quality Certificate - Lot No.15118065
- Quality Certificate - Lot No.21716176
- Quality Certificate - Lot No.14916029
- Quality Certificate - Lot No.06416081
- Quality Certificate - Lot No.31615001
- Quality Certificate - Lot No.16415036
- Quality Certificate - Lot No.07015138
- Quality Certificate - Lot No.32214017
- Quality Certificate - Lot No.34813013
- Quality Certificate - Lot No.16413080
- Quality Certificate - Lot No.32012037
- Quality Certificate - Lot No.01912009
- Quality Certificate - Lot No.34811026
- Quality Certificate - Lot No.31611006
- Quality Certificate - Lot No.24011001
- Quality Certificate - Lot No.00511288
- Quality Certificate - Lot No.24610423
- Quality Certificate - Lot No.16610001
- Quality Certificate - Lot No.15410215
- Quality Certificate - Lot No.05410075
- Quality Certificate - Lot No.22209229